PLEASE NOTE. The new generation product line are available now for pre-order. To find out more about the estimated shipping date of your order, please contact sales@trossenrobotics.com
SKU:WidowX Heavy Follower No Camera
WidowX Heavy
WidowX Heavy
Couldn't load pickup availability
WidowX Heavy
A 6-DoF robot arm with an 8 kg peak payload and 1.4 m reach, built for heavier tools, larger objects, and wide workspaces
Specs
- Peak payload: 8 kg
- Reach: 1.4 m
- Degrees of freedom: 6
- Weight: 8.26 kg
One arm across the whole Trossen platform
WidowX is the deployment arm for every Trossen system. Mount it on Solo, Workbench, Rivet, or your own fixture. Teach it with a Glide leader arm at a Cockpit station, add GMSL2 cameras at the wrist and around the workspace, and run it on the open-source Trossen SDK. Choose the payload your task needs, and the rest of your setup stays the same.
Cameras sold separately.
ZED X cameras require an NVIDIA Jetson with GMSL2 support. The camera connects over GMSL2, not USB, and does not work with a standard PC, laptop, or Raspberry Pi. It needs a GMSL2 capture card (such as the Stereolabs ZED Link) or an AGX Orin carrier with built-in GMSL2 ports, plus the Stereolabs ZED SDK.
Shipping
Ships in about 8 weeks, up to 12. Cancel anytime before shipment for a full refund. Every unit is assembled and quality tested before it leaves our facility.
Support
- <1 business day: phone response time
- 7 days a week: U.S. expert support