PLEASE NOTE. The new generation product line are available now for pre-order. To find out more about the estimated shipping date of your order, please contact sales@trossenrobotics.com

Skip to product information
1 of 8

SKU:WidowX Core Follower No Camera

WidowX Core

WidowX Core

Regular price $2,995.00 USD
Regular price $2,995.00 USD Sale price $2,995.00 USD
Sale Sold out
Shipping calculated at checkout.

WidowX
A compact 6-DoF robot arm for robot learning, teleoperation, and AI data collection, with the controller built into the base.

Specs

  • Peak payload: 2 kg
  • Reach: 700 mm
  • Degrees of freedom: 6
  • Weight: [TBD]

Learn more about WidowX

One arm across the whole Trossen platform

WidowX is the deployment arm for every Trossen system. Mount it on Solo, Workbench, Rivet, or your own fixture. Teach it with a Glide leader arm at a Cockpit station, add GMSL2 cameras at the wrist and around the workspace, and run it on the open-source Trossen SDK. Choose the payload your task needs, ays the same.

Cameras sold separately.                                                                                                           
ZED X cameras require an NVIDIA Jetson with GMSL2 support. The camera connects over GMSL2, not USB, and does not work with a standard PC, laptop, or Raspberry Pi. It needs a GMSL2 capture card (such as the Stereolabs ZED Link) or an AGX Orin carrier with built-in GMSL2 ports, plus the Stereolabs ZED SDK.

Shipping
Ships in about 8 weeks, up to 12. Cancel anytime before shipment for a full refund. Every unit is assembled and quality tested before it leaves our facility.


View full details