PLEASE NOTE. The new generation product line are available now for pre-order. To find out more about the estimated shipping date of your order, please contact sales@trossenrobotics.com

Skip to product information
1 of 5

SKU:Slate AGV

Slate

Slate

Regular price $9,995.95 USD
Regular price $9,995.95 USD Sale price $9,995.95 USD
Sale Sold out
Shipping calculated at checkout.

In stock

SLATE 

A low-profile research UGV with a 70 kg payload, zero-degree turning, and a 500 × 500 mm deck for your sensors, arms, and equipment.

Specs

  • Payload capacity: 70 kg
  • Turning radius: 0° (differential drive)
  • Battery: 24 V 18 Ah lithium, 10–12 hours of runtime
  • Top mounting surface: 500 × 500 mm
  • Dimensions: 500 × 500 × 222 mm
  • Maximum speed: 1 m/s (3.6 km/h)
  • Weight: 40 

Learn more about SLATE

A low, stable base for mobile robotics research

SLATE sits 222 mm off the ground, so your payload rides low and stable. Two 350 W hub motors with independent suspension carry up to 70 kg over uneven floors, and differential steering lets it turn in place around obstacles. An emergency stop switch and an anti-collision bar stop the robot when it makes contact. Each SLATE ships with a charging dock and a wireless remote control.

Shipping

Ships in about 8 weeks, up to 12. Cancel anytime before shipment for a full refund. Every unit is assembled and quality tested before it leaves our facility.

Support

<1 business day: phone response time
7 days a week: U.S. expert support

 

View full details