Skip to product information
1 of 4

Unitree

SKU:Go2 EDU

Go2 EDU

Go2 EDU

Regular price $13,899.95 USD
Regular price Sale price $13,899.95 USD
Sale Sold out
Shipping calculated at checkout.

Type

A walking research platform with the option for high-precision LiDAR and high-performance computing onboard.

 

Feature Go2 Edu Standard Go2 Edu Plus Go2 Edu Plus - Hesai XT16
Dimensions 70 cm x 31 cm x 40 cm 70 cm x 31 cm x 40 cm 70 cm x 31 cm x 40 cm
Weight 15 kg 15 kg 15 kg
Payload 8 kg (max ~10 kg) 8 kg (max ~10 kg) 8 kg (max ~10 kg)
Climbable Obstacle Height 16 cm 16 cm 16 cm
Climbable Obstacle Slope 40° 40° 40°
Standard LiDAR Unitree Siper-wide-angle 3D LiDAR Unitree Siper-wide-angle 3D LiDAR Unitree Siper-wide-angle 3D LiDAR
WiFi WiFi6 802.11ax WiFi6 802.11ax WiFi6 802.11ax
Bluetooth 5.2/4.2/2.1 5.2/4.2/2.1 5.2/4.2/2.1
Battery Capacity 15000 mAh 15000 mAh 15000 mAh
Runtime 2-4 Hours depending on application 2-4 Hours depending on application 2-4 Hours depending on application
Foot Force Sensor Yes Yes Yes
Included Handheld Controller Yes Yes Yes
Included Mobile Phone Control App Yes Yes Yes
Side Follow Yes Yes Yes
Secondary Development Support Yes Yes Yes
Voice Recognition Module Yes Yes Yes
Pre-programmed Movements/Dances Yes Yes Yes
Microphone/Speaker Yes Yes Yes
Lights Forward-facing 3W Lights Forward-facing 3W Lights Forward-facing 3W Lights
Voice Recognition Module Yes Yes Yes
Forward-Facing Stereo Depth Camera RealSense D435i RealSense D435i RealSense D435i
Standard Compute 8-core High-performance CPU 8-core High-performance CPU 8-core High-performance CPU
Additional Compute NVIDIA Orin Nano 8GB (40 TOPS) NVIDIA Orin NX 16GB (100 TOPS) NVIDIA Orin NX 16GB (100 TOPS)
Additional LiDAR N/A N/A 3D LiDAR Hesai XT16
Additional LiDAR-based Navigation N/A N/A Built-in LiDAR-based navigation algorithms
View full details