PLEASE NOTE. The new generation product line are available now for pre-order. To find out more about the estimated shipping date of your order, please contact sales@trossenrobotics.com

Skip to product information
1 of 6

SKU:Glide Pair

Glide

Glide

Regular price $4,990.00 USD
Regular price $4,990.00 USD Sale price $4,990.00 USD
Sale Sold out
Shipping calculated at checkout.

The Glide
A lightweight teleoperation leader arm with passive, encoder-only joints that record clean demonstrations without stiction or jitter.


Specs

  • Degrees of freedom: 6
  • Encoder resolution: 4096
  • Extended length: 700 mm
  • Weight: 1.5 kg
  • Handedness: left or right
  • Controls: trigger gripper control, 2-axis joystick, 4 programmable LED buttons

Learn more about Glide

The smoothest teleoperation light-weight leader arm for every Trossen system

Glide drives WidowX arms on Solo, Workbench, and Rivet, or on your own leader-follower setup through the open-source Trossen SDK. Carbon fiber links and spring-and-cam gravity compensation keep it light for long data collection sessions. The controls in the handle let you run the gripper, base, and lift without reaching for a keyboard. Buy one for single-arm work or a left and right pair for bimanual tasks, and mount them on a Cockpit station.

Mounting hardware sold separately.

Shipping

Ships in about 8 weeks, up to 12. Cancel anytime before shipment for a full refund. Every unit is assembled and quality tested before it leaves our facility.


Support

<1 business day: phone response time
7 days a week: U.S. expert support

View full details