PLEASE NOTE. The new generation product line are available now for pre-order. To find out more about the estimated shipping date of your order, please contact sales@trossenrobotics.com

Skip to product information
1 of 1

SKU:Cockpit

Cockpit

Cockpit

Regular price $1,995.00 USD
Regular price $1,995.00 USD Sale price $1,995.00 USD
Sale Sold out
Shipping calculated at checkout.

Cockpit
A mobile teleoperation station for one or two Glide leader arms, with onboard battery power so it goes wherever your robot works.


Specs

  • Glide mounts: one or two
  • Mounting plate: machined metal
  • Frame: powder-coated stainless steel tubing
  • Brackets: anodized aluminum
  • Casters: 2 in total-lock swivel
  • Power: onboard battery

Learn more about Cockpit
The same setup, every session

A teleop station that moves with your robots

Cockpit holds your Glide leader arms at a fixed, comfortable spacing on a frame you can roll between Workbench, Rivet, and other setups, then lock in place. Onboard battery power means no hunting for an outlet. It supports wired operation, with wireless support available for more flexible setups.

Glide arms sold separately.

Shipping

Ships in about 8 weeks, up to 12. Cancel anytime before shipment for a full refund. Every unit is assembled and quality tested before it leaves our facility.

Support

<1 business day: phone response time
7 days a week: U.S. expert support

 

View full details