PLEASE NOTE. All products are built on a per order basis and are not pre-assembled and ready to ship at this time. To know the timing of your order, please contact sales@trossenrobotics.com
1
/
of
0
Trossen Robotics
SKU:Braided X-Series 3pin 350mm Cable
Braided X-Series 3pin 350mm Cable
Braided X-Series 3pin 350mm Cable
Regular price
$6.95 USD
Regular price
$6.95 USD
Sale price
$6.95 USD
Unit price
/
per
Shipping calculated at checkout.
380 in stock
Couldn't load pickup availability
Braided X Series 3pin 350mm Cable
View full details