{"product_id":"zed-x-mini-stereo-camera","title":"ZED X Mini GMSL2 Camera","description":"\u003ch4\u003e\n\u003cmeta charset=\"utf-8\"\u003eA compact stereo camera with a global shutter and built-in IMU, built for short-range 3D vision on robot arms and mobile robots.\u003cbr\u003e\u003cbr\u003e\n\u003c\/h4\u003e\n\u003cp\u003e\u003cspan style=\"color: rgb(0, 0, 0);\"\u003e\u003cstrong\u003eSpecs\u003c\/strong\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eLens: 2.2 mm wide (110° H × 80° V) or 4 mm narrow (80° H × 52° V)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eDepth range: 0.1–8 m (2.2 mm) or 0.15–12 m (4 mm)\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eResolution: 2 × 1920 × 1200 at up to 60 fps\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eShutter: synchronized global shutter\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eConnection: GMSL2 (FAKRA Z), powered over the coax cable\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eRating: IP67\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eWeight: 150 g\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp dir=\"ltr\"\u003e\u003cstrong\u003eClose-range depth for robots that move fast\u003c\/strong\u003e\u003c\/p\u003e\n\u003cp dir=\"ltr\"\u003e\u003cspan\u003eThe ZED X Mini sees depth from 10 cm away, so it works well close to a gripper or above a work cell. Its global shutter keeps fast-moving objects sharp, with no rolling-shutter blur, while the arm or base is moving. You can connect several cameras over GMSL2 with hardware sync so frames from every view line up. The IP67 housing and 1\/4\"-20 mount let you place it around a workspace, on a mobile base, or on your own fixture.\u003c\/span\u003e\u003c\/p\u003e\n\u003cp dir=\"ltr\"\u003e\u003cspan style=\"color: rgb(0, 0, 0);\"\u003eRequires an NVIDIA Jetson with GMSL2.\u003c\/span\u003e\u003c\/p\u003e\n\u003cp dir=\"ltr\"\u003e\u003cspan\u003eThe ZED X Mini connects over GMSL2, not USB. It does not work with a standard PC, laptop, or Raspberry Pi. It needs a GMSL2 capture card (such as the Stereolabs ZED Link) or an AGX Orin carrier with built-in GMSL2 ports, plus the Stereolabs ZED SDK.\u003c\/span\u003e\u003c\/p\u003e\n\u003cp dir=\"ltr\"\u003e\u003cspan\u003eJetson and capture card sold separately.\u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003e\u003cbr\u003e\u003c\/p\u003e","brand":"StereoLabs","offers":[{"title":"Default Title","offer_id":49375636062467,"sku":"GMSL2 Camera ZED X Mini","price":595.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0685\/3309\/2611\/files\/ZED-X-Mini-2.2mm-Front.webp?v=1790962115","url":"https:\/\/store.trossenrobotics.com\/products\/zed-x-mini-stereo-camera","provider":"Trossen Robotics","version":"1.0","type":"link"}